Download document () of 20

P569-A10-MF-8K6

HDMI Extension Cable with Active built in Signal Booster/Amplifier, 8K @ 60 Hz, HDCP2.3, (M/F), 10 ft.

General specifications

Product Name
Tripp Lite by Eaton display cable
Catalog Number
P569-A10-MF-8K6
UPC
037332291882
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.48 lb
Compliances
CE Marked
FCC Compliant
UKCA
WEEE Directive
RoHS
Global Catalog
P569-A10-MF-8K6
Product Type
Display cable

Product specifications

Type
Active Cable
Audio Specification
DOLBY DIGITAL, DTS AND TRUEHD
Operating Humidity Range
0% TO 85% RH, NON-CONDENSING
Storage Humidity Range
0% TO 85% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Product Features
EDID Compatible
HDR Support
EDID Support
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Product Highlights
Complies with HDCP 2.3 standards to display up-to-date 8K video content
Active repeater allows clean transmission without the expense of an external booster
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
USB A (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Connector
HDMI
USB-A
Cable Length
10 Foot
Cable Outer Diameter (OD)
HDMI: 7.3MM; USB: 3.0MM
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Minimum Bend Radius
90mm
Power Provided to Connected Device(s)
IF ADDITIONAL POWER IS NEEDED, BUILT-IN USB-A PIGTAIL CABLE CAN BE USED
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Active
Signal Transmission
Unidirectional
Max Resolution
8K/60
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification