Download document () of 20

P569-A25-MF-8K6

HDMI Extension Cable with Active built in Signal Booster/Amplifier, 8K @ 60 Hz, HDCP2.3, (M/F), 25 ft.

General specifications

Product Name
Tripp Lite by Eaton display cable
Catalog Number
P569-A25-MF-8K6
UPC
037332291912
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
1.02 lb
Compliances
RoHS
FCC Compliant
UKCA
CE Marked
WEEE Directive
Global Catalog
P569-A25-MF-8K6
Product Type
Display cable

Product specifications

Type
Active Cable
Audio Specification
DOLBY DIGITAL, DTS AND TRUEHD
Operating Humidity Range
0% TO 85% RH, NON-CONDENSING
Storage Humidity Range
0% TO 85% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Product Features
HDR Support
EDID Support
EDID Compatible
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Product Highlights
Complies with HDCP 2.3 standards to display up-to-date 8K video content
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
Active repeater allows clean transmission without the expense of an external booster
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
USB A (MALE)
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Connector
USB-A
HDMI
Cable Length
25 Foot
Cable Outer Diameter (OD)
HDMI: 7.3MM; USB: 3.0MM
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Minimum Bend Radius
90mm
Power Provided to Connected Device(s)
IF ADDITIONAL POWER IS NEEDED, BUILT-IN USB-A PIGTAIL CABLE CAN BE USED
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Active
Signal Transmission
Unidirectional
Max Resolution
8K/60
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification