Download document () of 20

P580AB-006

Safe-IT High-Speed DisplayPort Antibacterial Cable with Latching Connectors (M/M), UHD 4K 60 Hz, 6 ft. (1.83 m)

  • Plug-and-play operation with no software required for easy, immediate installation
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Latching DisplayPort connectors help prevent cable from coming loose accidentally
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580AB-006
UPC
037332261106
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.2 lb
Compliances
CE Marked
REACH
RoHS
Certifications
UL 1778
CSA certified
Global Catalog
P580AB-006
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC + ABS
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
Consumer Electronics Control (CEC) Supported
Ethernet Support
Latching or Gripping Connector
Antibacterial
EDID Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Features
Flex Center
Connector
DISPLAYPORT
Cable Length
6 Foot
Cable Outer Diameter (OD)
6.0 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
60mm
LED Indicators
0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification