Knowledge Search
Download document () of 20

PDU1220T6

Eaton Tripp Lite series basic PDU, 1PH, 1U, NEMA L5-20P input, 6 ft cord, 2.4kW, 16A, 120V, 13 Outlets (13) 5-20R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU1220T6
UPC
037332255761
Product Length/Depth
4.5 in
Product Height
1.75 in
Product Width
20 in
Product Weight
5.2 lb
Compliances
RoHS
TAA Compliant
Certifications
UL Listed
NOM
RETIE
CSA Std. C22.2
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
20A
Input connection
NEMA L5-20P
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.