Knowledge Search
Download document () of 20

PDU1415

Eaton Tripp Lite series basic PDU, 1PH, 0U, 5-15P input, 15 ft cord, 1.4kW, 12A, 120V, 14 outlets (14) 5-15R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU1415
UPC
037332122247
Product Length/Depth
2.25 in
Product Height
1.75 in
Product Width
25.75 in
Product Weight
4.6 lb
Compliances
RoHS
Certifications
UL 60950-1
NOM
CSA Std. C22.2
RETIE
Product Type
Basic PDU

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
15A
Input connection
NEMA 5-15P
Cord length
15 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification