Knowledge Search
Download document () of 20

PDUH20-ISO

Eaton Tripp Lite series basic PDU, 1PH, 1U, L5-20/5-20P input, 15 ft cord, 2kW, 16A, 120V, 14 Outlets (12) 5-20R (2) 5-15R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUH20-ISO
UPC
037332255877
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
20 in
Product Weight
4.6 lb
Compliances
RoHS
FCC Class A
Certifications
UL 1449
RETIE
NOM
CSA certified
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
16A
Input connection
5-20P, L5-20P
Cord length
15 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.