Knowledge Search
Download document () of 20

PDUMH15-RA

Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA 5-15P input, 15 ft cord, 1.5kW, 12A, 100-127V, 13 Outlets (13) 5-15R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMH15-RA
UPC
037332183231
Product Length/Depth
3.75 in
Product Height
1.75 in
Product Width
17.3 in
Product Weight
4.6 lb
Compliances
RoHS
TAA Compliant
Certifications
UL 60950-1
RETIE
NOM
Product Type
Metered outlet PDU

Product specifications

Form factor
1U
Package contents
  • PDUMH15-RA Local Metered rackmount PDU
  • Owner's manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA 5-15P
Cord length
15 ft
Amperage Rating
12A
Electric current - max
12
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-15R
13
Features
Flex Center
Front Panel LCD Display
Digital display reports total PDU output current in amps
Output Receptacles
5-15R
Grounding options
Rear grounding lug
Minimum required rack depth
6.8 in
Overload protection
15A circuit breaker
Recommended electrical service
Single-phase 15A 100-127V service
Receptacles
5-15R
Input Cord Length
15 ft
Amperage Rating Details
Agency de-rated to 12A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
100-127V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Output Capacity Details
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Local metered single phase 12A 100-127V PDU
Reversible housing 4.5 in / 11.4cm depth
13 NEMA 5-15R outlets oriented with ground pin on the bottom (1 front / 12 rear)
1U horizontal rackmount, Digital current meter
NEMA 5-15P input with 15-ft. (4.57 m) line cord
PDU Plug Type
5-15P
PDU Type
Local metered
PDU Input Voltage
100
PDU Form Factor
Horizontal (1U)

Export product specification

Need product support?

Support from Eaton