Knowledge Search
Download document () of 20

PDUMH15HVAT

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 C14 inputs, 12ft cord, 2.4kW, 10A, 200-240V, 10 Outlets (10) C13, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH15HVAT
UPC
037332197900
Product Length/Depth
14.45 in
Product Height
1.71 in
Product Width
17.32 in
Product Weight
10.32 lb
Compliances
FCC Class A
RoHS
CE Marked
Certifications
UL 60950-1
IEC/EN 62040-2
NOM
GoST-R
EN 55032
Product Type
ATS PDU

Physical

Mounting direction
Horizontal
Material
Steel
Form factor
1U
Package contents
  • PDUMH15HVAT TAA-Compliant 2–2.4kW Single-Phase ATS/Local Metered PDU
  • (10) C14 plug lock inserts
  • (2) C13 to C14 power cords, 3.6 m (11.8 ft.)
  • Rack mounting hardware
  • (6) Screws
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Input connection
C14
Cord length
12 ft
Amperage Rating
10A
Electric current - max
10
Phase
Single-phase
Frequency rating
50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.