Knowledge Search
Download document () of 20

PDUMH20ATS

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 L5-20/5-20P inputs, 12 ft cord, 1.92kW, 16A, 120V, 16 Outlets (16) 5-20R, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH20ATS
UPC
037332261373
Product Length/Depth
14.5 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
12.2 lb
Compliances
RoHS
FCC Class A
Certifications
UL 60950-1
CSA certified
NOM
Product Type
ATS PDU

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
1U
Package contents
  • PDUMH20ATS 1.92kW Single-Phase ATS/Local Metered PDU
  • Detachable C19 to NEMA L5-20P secondary input cord, 12 ft. (3.7 m)
  • (2) L5-20R to 5-20P plug adapters
  • Cable Retention Kit
  • Rack-mounting hardware
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
12 ft
Amperage Rating
20A
Electric current - max
20
Input voltage
120 (DUAL INPUT)
Phase
Single-phase
Frequency rating
50/60 Hz

Export product specification