Download document () of 20

PDUMH20NET2LX

Eaton Tripp Lite series switched PDU, 1PH, 1U, NEMA 5-20 input, 12ft cord, 1.92kW, 16A, 120V, 8 outlets (8) 5-20R

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMH20NET2LX
UPC
037332203281
Product Length/Depth
4.25 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
5.99 lb
Compliances
FCC Class A
RoHS
Certifications
UL 60950-1
CSA Std. C22.2
NOM
Product Type
Switched PDU

Product specifications

Form factor
1U
Package contents
  • PDUMH20NET2LX 1.9kW Single-Phase Switched PDU
  • Built-in LX Platform interface
  • Configuration cable
  • (8) Cable ties
  • Cord retention bracket
  • Mounting hardware
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Cord length
12 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
8
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital display reports total PDU output current in amps
Output Receptacles
5-15/20R
Grounding options
Rear panel grounding lug
LED indicators
8 LEDs display power on-off status for each output receptacle. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
Minimum required rack depth
9.3 in
Recommended electrical service
Single-phase 20A 120V service
Receptacles
  • 8 individually switched output receptacles
  • 5-15/20R
Input Cord Length
12 ft
Switch configuration
Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount
Output Capacity Details
1.92kW (120V) / 16A total capacity; 16A max per outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps
Product Highlights
1.9kW 120V single-phase switched 1U PDU
Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
NEMA L5-20P input with 12-ft. (3.66 m) AC power cord and 5-20P adapter
8 individually controllable NEMA 5-15/20R outlets
Digital ammeter for on-site load monitoring in real time
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
NEMA 5-20P
NEMA L5-20P
5-20P
L5-20P
PDU Type
Switched
PDU Input Voltage
120
High Availability PDU Features
Auto load shedding
Auto probe monitoring and reboot (included)
PDU Form Factor
Horizontal (1U)

Export product specification

Need product support?

Support from Eaton