Knowledge Search
Download document () of 20

PDUMNH15AT1

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 5-15P inputs, 12 ft cord, 1.44kW, 12A, 120V, 8 Outlets (8) 5-15R, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMNH15AT1
UPC
037332261397
Product Length/Depth
14.5 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
11 lb
Compliances
FCC Class A
RoHS
Certifications
UL 62368-1
CSA certified
NOM
Product Type
ATS PDU

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
1U
Package contents
  • PDUMNH15AT1 1.44kW Single-Phase ATS/Monitored PDU
  • Detachable C13 to NEMA 5-15P secondary input cord, 12 ft. (3.7 m)
  • Configuration cable
  • Rack-mounting hardware
  • Cable Retention Kit
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
12 ft
Amperage Rating
15A
Electric current - max
15
Input voltage
120 (DUAL INPUT)
Phase
Single-phase
Frequency rating
50/60 Hz

Communications

SNMP
Yes

Export product specification