Knowledge Search
Download document () of 20

PDUMNH20AT1

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 L5-20/5-20P inputs, 12 ft cord, 1.9kW, 16A, 120V, 16 Outlets (16) 5-20R, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMNH20AT1
UPC
037332267153
Product Length/Depth
14.5 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
12.2 lb
Compliances
FCC Class A
RoHS
Certifications
CSA certified
UL 62368-1
NOM
RETIE
Product Type
ATS PDU

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
1U
Package contents
  • PDUMNH20AT1 1.92kW Single-Phase ATS/Monitored PDU
  • Detachable C19 to NEMA L5-20P secondary input cord, 12 ft. (3.7 m)
  • (2) L5-20R to 5-20P plug adapters
  • Configuration cable
  • Rack-mounting hardware
  • Cable Retention Kit
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
12 ft
Amperage Rating
16A
Electric current - max
16
Input voltage
120 (DUAL INPUT)
Phase
Single-phase
Frequency rating
50/60 Hz

Export product specification