Knowledge Search
Download document () of 20

PDUMNV15LX

Eaton Tripp Lite Series Monitored PDU, 1PH, 0U, NEMA 5-15P input, 10 ft cord, LX interface, 1.4kW, 12A, 120V, 16 Outlets (16) 5-15R, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDUMNV15LX
UPC
037332205322
Product Length/Depth
1.75 in
Product Height
49 in
Product Width
2.19 in
Product Weight
7 lb
Compliances
RoHS
FCC Class A
Certifications
NOM
CSA Std. C22.2
UL 60950-1
Product Type
Metered input PDU

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
12A
Input connection
NEMA 5-15P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification