Knowledge Search
Download document () of 20

PDUMV20-24

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, NEMA L5-20/5-20P input, 15 ft cord, 2kW, 16A, 100-127V, 6 Outlets (6) 5-20R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV20-24
UPC
037332182845
Product Length/Depth
1.5 in
Product Height
24.47 in
Product Width
1.64 in
Product Weight
3.52 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
RETIE
UL 60950-1
NOM
Product Type
Metered outlet PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV20-24 Local Metered Vertical PDU
  • (1) L5-20P to 5-20P plug adapter
  • Mounting hardware and spare mounting buttons
  • Instruction manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Cord length
15 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
6
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
5-15/20R
Overload protection
20A circuit breaker
Recommended electrical service
Single-phase 20A 100-127V service
Receptacles
5-15/20R
Input Cord Length
15 ft
Switch configuration
Lighted on/off switch with integrated transparent saftey cover
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
100-127V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical
Output Capacity Details
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Toolless button mount and bolt-down bracket installation hardware included
Two-digit current meter reports output current in amps
Attached 15-ft. (4.57 m) cord with NEMA L5-20P plug and 5-20P adapter
6 NEMA 5-15/20R outlets
Local Metered single phase 100-127V 16A 0U 24-in. / 61cm vertical rackmount PDU
PDU Plug Type
NEMA 5-20P
NEMA L5-20P
L5-20P
5-20P
PDU Type
Local metered
PDU Input Voltage
100
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton