Knowledge Search
Download document () of 20

PDUMV20-72

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, L5-20/5-20P input, 10 ft cord, 2kW, 16A, 100-127V, 36 Outlets (36) 5-20R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV20-72
UPC
037332182838
Product Length/Depth
1.64 in
Product Height
72.47 in
Product Width
1.5 in
Product Weight
6.14 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
NOM
RETIE
UL 60950-1
Product Type
Metered outlet PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV20-72 Local Metered Vertical PDU
  • (1) L5-20P to 5-20P plug adapter
  • Mounting hardware and spare mounting buttons
  • Instruction manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Cord length
15 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
36
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
5-15/20R
Overload protection
20A circuit breaker
Recommended electrical service
Single-phase 20A 100-127V service
Receptacles
5-15/20R
Input Cord Length
15 ft
Switch configuration
Lighted on/off switch with integrated transparent saftey cover
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
100-127V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical
Output Capacity Details
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Toolless button mount and bolt-down bracket installation hardware included
Local Metered single phase 100-127V 16A 0U 72-in. / 183cm vertical rackmount PDU
Two-digit current meter reports output current in amps
36 NEMA 5-15/20R outlets
Attached 15-ft. (4.57 m) cord with NEMA L5-20P plug and 5-20P adapter
PDU Plug Type
NEMA 5-20P
NEMA L5-20P
5-20P
L5-20P
PDU Type
Local metered
PDU Input Voltage
100
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton