Knowledge Search
Download document () of 20

PDUMV20-ISO

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, NEMA L5-20P/5-20P input, 15 ft cord, 1.92kW, 16A, 120V, 28 Outlets (28) 5-20R - Surge Protected

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV20-ISO
UPC
037332255884
Product Length/Depth
3.14 in
Product Height
60.43 in
Product Width
1.5 in
Product Weight
6.88 lb
Compliances
RoHS
TAA Compliant
Certifications
UL 1449
UL Listed
NOM
RETIE
UL 62368-1
CSA Std. C22.2
Product Type
Metered outlet PDU

Product specifications

Form factor
0U (Vertical)
Accessories
BUTTON MOUNTS
Package contents
  • PDUMV20-ISO 1.92kW 120V Single-Phase Local Metered PDU
  • L5-20P to 5-20P plug adapter
  • Mounting hardware
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Cord length
15 ft
Amperage Rating
16A
Electric current - max
16
Input voltage
120V
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
28
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
5-15/20R
AC suppression joule rating
3840
AC suppression response time
NM = 0 ns. CM = <1 ns
EMI/RFI filtering
40-80 dB
AC suppression surge current rating
60,000 amps
Clamping voltage
140
LED indicators
3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
Overload protection
20A circuit breaker
Protection type
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Recommended electrical service
Single-phase 20A 120V service
Receptacles
5-15/20R
Receptacle Color
BLACK
Immunity
Conforms to IEEE 587 / ANSI C62.41
Mounting Details
Mounting Buttons
Input Cord Length
15 ft
Switch configuration
Lighted on/off switch with integrated transparent saftey cover
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-6562 ft. (0-2000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5-95% non-condensing
Form Factors Supported
Vertical
Output Capacity Details
1.92kW (120V) / 16A total capacity; 16A max per outlet
Output Capacity (kW)
1.92 kW
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Flexible installation options include 0U rack, under counter and on wall
Digital ammeter for on-site load monitoring helps prevent power overloads
Local metered PDU ideal for telecom, security, A/V and other small network applications
3840 joules protect your valuable electronics against dangerous surges and spikes
28 NEMA 5-15/20R outlets distribute AC power to connected equipment
PDU Plug Type
NEMA 5-20P
NEMA L5-20P
L5-20P
5-20P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Vertical (0U)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton