Download document () of 20

PDUMV20NETLX

Eaton Tripp Lite series switched PDU, 1PH, 0U, NEMA 5-20P or NEMA L5-20P, 10ft cord, 1.92kW, 16A, 120V, 24 outlets (24) 5-15/20R

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMV20NETLX
UPC
037332205315
Product Length/Depth
2.65 in
Product Height
70 in
Product Width
2.19 in
Product Weight
10 lb
Compliances
RoHS
FCC Class A
Certifications
CSA Std. C22.2
NOM
UL 60950-1
Product Type
Switched PDU

Product specifications

Form factor
0U
Package contents
  • PDUMV20NETLX 1.9kW Single-Phase Switched PDU
  • Built-in LX Platform interface
  • NEMA L5-20R to 5-15/20P plug adapter
  • Configuration cable
  • (24) Cable ties
  • (2) Cord retention brackets
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Cord length
10 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
24
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
5-15/20R
LED indicators
24 power availability LEDs confirm power off/on status for each built-in outlet. LX Platform Interface: Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Network ports
RJ45 Network port, RJ45 Serial Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Recommended electrical service
Single-phase 20A 120V service
Receptacles
  • Each outlet is individually controllable via remote interface
  • 5-15/20R
Input Cord Length
10 ft
Switch configuration
Push button to rotate digital display and view IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
Output Capacity Details
1.92kW (120V) / 16A total capacity; 16A max per outlet
Storage temperature
-22° to 140°F (-30° to 60°C)
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps
Product Highlights
24 individually controllable NEMA 5-15/20R outlets
1.9kW 120V single-phase switched 0U PDU
Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
NEMA L5-20P input with 10-ft. (3.05 m) AC power cord and 5-20P adapter
Digital ammeter for on-site load monitoring in real time
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH, CLI and SNMP management systems
PDU Plug Type
NEMA 5-20P
NEMA L5-20P
5-20P
L5-20P
PDU Type
Switched
PDU Input Voltage
120
High Availability PDU Features
Auto load shedding
Auto probe monitoring and reboot (included)
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton