Knowledge Search
Download document () of 20

PDUMV40

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, NEMA L5-20/5-20P input, 10 ft cord, 3.8kW, 16A, 120V, 32 Outlets (32) 5-20R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV40
UPC
037332132505
Product Length/Depth
71.25 in
Product Height
3 in
Product Width
1.5 in
Product Weight
8.2 lb
Compliances
RoHS
TAA Compliant
Certifications
RETIE
NOM
UL 60950-1
Product Type
Metered outlet PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV40 Dual Vertical Circuit/Local Metered PDU
  • Mounting Hardware
  • Two NEMA L5-20P to 5-20P plug adapters
  • Owner's Manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Cord length
10 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
32
Features
Flex Center
Front Panel LCD Display
Set of 2 digital current meters reports PDU output current in amps; Gray color-coded meter reports output amps from gray color outlets (16A max); Black color-coded meter reports output amps from black color outlets (16A max)
Output Receptacles
5-15/20R
Overload protection
Two 20A circuit breakers; Grey-color circuit breaker protects grey-color outlets; Black-color circuit breaker protects black-color outlets
Recommended electrical service
Two single-phase 20A 120V circuits
Receptacles
5-15/20R
Input Cord Length
10 ft
Amperage Rating Details
Each circuit supports 20A maximum (Agency de-rated to 16A continuous)
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Form Factors Supported
Zero U vertical rackmount, wall-mount, raceway, workbench and more
Output Capacity Details
3.8kW total - 1.9kW per circuit (120V); 32A maximum total - 16A maximum per circuit; 16A max per 5-15/20R outlet
Output Capacity (kW)
3.8 kW
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Two 16A independent circuits of 16 outlets each
32 NEMA 5-15/20R 120V outlets color coded for each circuit
Color-coded input power cords for each circuit
Dual Circuit 71 inch PDU
Dual Independent Current Monitoring Displays
Supports connection to NEMA L5-20R or 5-20R 120V 20A wall receptacle
PDU Plug Type
NEMA 5-20P
NEMA L5-20P
L5-20P
5-20P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton