Knowledge Search
Download document () of 20

PDUV20-60

Eaton Tripp Lite series basic PDU, 1PH, 0U, NEMA L5-20P, 15 ft cord, 1.9kW, 16A, 120V, 28 Outlets (28) 5-20R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUV20-60
UPC
037332256003
Product Length/Depth
1.64 in
Product Height
60.47 in
Product Width
1.5 in
Product Weight
5.39 lb
Compliances
RoHS
TAA Compliant
Certifications
NOM
UL 60950-1
CSA certified
Product Type
Basic PDU

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
16A
Input connection
5-20P, L5-20P
Cord length
15 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.