Knowledge Search
Download document () of 20

PDUV20-72

Eaton Tripp Lite series basic PDU, 1PH, 0U, L5-20/5-20P input, 15 ft cord, 2kW, 16A, 100-127V, 36 Outlets (36) 5-20R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUV20-72
UPC
037332255822
Product Length/Depth
1.64 in
Product Height
72.47 in
Product Width
1.5 in
Product Weight
6.14 lb
Compliances
RoHS
TAA Compliant
Certifications
UL 60950-1
NOM
CSA certified
Product Type
Basic PDU

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
16A
Input connection
5-20P, L5-20P
Cord length
15 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.