Download document () of 20

RBC48S

Replacement Battery Cartridge for Select 48V Tripp Lite SmartOnline UPS Systems

  • Wide range of operating temperatures
  • No maintenance required
  • Preassembled and prewired for immediate installation
  • Replacement internal battery for select 48V UPS systems
  • Rugged leakproof construction

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC48S
UPC
037332192448
Product Length/Depth
14.6 in
Product Height
5.7 in
Product Width
11.7 in
Product Weight
25 lb
Compliances
RoHS
Global Catalog
RBC48S
Product Type
Battery pack

Battery

Battery type
12V 9AH (6)

Environmental

Relative humidity
Up to 95% non-condensing

Additional specifications

Package contents
RBC48S Replacement 48V Battery Cartridge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.