Download document () of 20

RS-0615-F

1U Rack-Mount Network Server Power Strip, 120V, 15A, 6-Outlet (Front-Facing), 15 ft. (4.57 m) Cord

  • 6 front facing outlets
  • 15-ft. (4.57 m) cord
  • All-metal housing
  • 19" 1U rackmount

6-Outlet Power Strip for Your Rack Equipment
This 120V power strip is a versatile all-metal cabinet with 6 outlets for powering rack equipment. The outlets are widely spaced to accommodate bulky transformers without blocking any outlets. Unfiltered electrical pass-through makes the power strip ideal for distributing alternate waveform UPS or generator power in your data center or network closet’s rack enclosure.

Features Safety Standards and Versatile Installation Options
A lighted power switch with switch guard confirms on/off status at a glance and helps prevent accidental shutdowns. A 15A circuit breaker protects connected equipment against overloads. Detachable mounting brackets allow installation on a wall, under a counter or in 1U of space in an EIA-standard 19-inch rack. The 15-foot (4.6-meter) power cord connects to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
RS-0615-F
UPC
037332115799
Product Length/Depth
4 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
5 lb
Compliances
RoHS
Global Catalog
RS-0615-F
Product Type
Power strip

Product specifications

Circuit breaker
15
Form Factor
1U rackmount, wall-mount and undercounter installation supported
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
Operating Temperature Range
32° to 104°F (0° to 40°C)
Receptacle Color
BLACK
Recommended Electrical Service
15A 120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Power Cord Color
Black
Housing Color
Black
Outlet Spacing
Distance between grouped outlets = 1.53 in.; Distance between groups = 1.75 in.; Distance between duplex outlets = 3.28 in.
Outlets Measurement (Center to Center)
Distance between grouped outlets = 1.53 in.; Distance between groups = 1.75 in.; Distance between duplex outlets = 3.28 in.
Mounting Details
Includes Rackmount flanges
Color
Black
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual
RS-0615-F Power Strip
Warranty information
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Network/Server
  • Rack-mount
Grounding
Back panel nut and bolt grounding lug
Material
Metal
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Rack-mount
Product Features
Built-In Circuit Breaker
Plug Color
Blue
White
Total outlets
6

Export product specification

Need product support?

Support from Eaton