Download document () of 20

SMART2500XLHG

SmartPro 120V 2.2kVA 1.92kW UL 60601-1 Medical-Grade Line-Interactive UPS, Extended Run, SNMPWEBCARD Option, Full Isolation, USB, DB9 Serial

  • UL 60601-1 Approved for use within the Patient Care Vicinity
  • 2200VA line-interactive extended-run tower UPS
  • Lowers cumulative leakage current of connected equipment to under 100 µA
  • Floating AC output prevents noise coupling
  • Approved to IEC60601-1-2:2014, 4th Ed.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART2500XLHG
UPC
037332168283
Product Length/Depth
24 in
Product Height
16 in
Product Width
14 in
Product Weight
73.3 lb
Compliances
RoHS
FCC Class A
Certifications
CSA certified
UL 1778
UL Listed
Global Catalog
SMART2500XLHG
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • SMART2500XLHG Medical Grade Tower UPS System
  • AC Power Cord (C19 to NEMA 5-20P)
  • PowerAlert Software and cabling
  • Warranty information
  • Instruction manual
Input connection
C20 inlet
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
  • 5-15/20R
  • C13
Electric current - max
16 A
Battery replacement
RBC48V-HGTWR
Runtime at half load
13 min
Relative humidity
0-95% non-condensing
Output Receptacles
C13
5-15/20R
Output Receptacles Details
Hospital grade output receptacles
Hospital grade output receptacles; Compatible with Eaton Tripp Lite Power Cords
Product Features
Expandable Runtime
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
115V
120V
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card optional
Output power factor
0.87
Communication interface
USB (HID enabled)
DB9 Serial
Slot for SNMP / Web interface
EPO (emergency power off)
USB and DB9 serial cables included
Battery Access
Battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
48
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 serial cabling included
Input Circuit Breakers
2 x 20A
Output Isolation Transformer
Hospital grade load isolation transformer
High Voltage Transfer to Battery Power
143
Low Voltage Transfer to Battery Power
81
Undervoltage Correction
Input voltages between 96 and 106 are boosted by 10%
Application
Hospital/Medical
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
940
Housing material
PVC
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure Sine wave
Output Capacity (kVA)
2.2
Output Capacity (kW)
1.92
Output Capacity (VA)
2200
Output Capacity Details
16A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Primary UPS Depth (mm)
485
Primary UPS Height (mm)
247
Primary UPS Width (mm)
226
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
Leakage Current
Equal to 100 microamps
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Frequency Rating Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 126 and 143 are reduced by 9%
Rechargeable Battery
4.5 hours MAX (10% to 90% capacity) Internal batteries only
Recommended Electrical Service
20A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Maximum Input Amps
16
Total Harmonic Distortion
<3%
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
9.72 x 8.90 x 19.09
Power Mode Transfer Time
2-4 milliseconds
Optional Accessories
Wallmount (UPSWM - tower mounting kit)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C20 inlet
External Battery Pack Compatibility
BP48V24-2U (limit 1)
BP48V60RT-3U (multi-pack compatible)
UPS Output Receptacles
4 UPS outlets, 4 surge-only outlets
High Availability UPS Features
Auto probe monitoring (requires WEBCARDLXE)
Surge/noise protection
Hot swappable batteries
Primary Form Factor
Tower

Export product specification

Need product support?

Support from Eaton