Knowledge Search
Download document () of 20

SR2POST12HD

SmartRack Heavy-Duty 12U 2-Post Open Frame Rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack 2-post open frame rack
Catalog Number
SR2POST12HD
UPC
037332258540
Product Length/Depth
11.7 in
Product Height
24.61 in
Product Width
20.69 in
Product Weight
20 lb
Compliances
RoHS
Certifications
UL 62368-1
CSA Std. C22.2
Product Type
2-Post open frame rack

Features

Product Highlights
12U 2-post rack made from powder-coated steel that stands up to tough environments
Stable cantilever design allows mounting of heavy equipment without threat of tipping
Keyhole slots accept toolless 0U vertical mounting of PDUs and cable managers
Heavy-duty open frame rack allows maximum equipment load up to 350 lb.
Easy to assemble with included hardware for immediate mounting of rack equipment
Features
Flex Center

Physical specifications

Color
Black
Rack Height
12U
Rack Depth
Shallow
Mounting rails
12-24 threaded and numbered vertical mounting rails

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.