25U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment
| Product Name |
Eaton Tripp Lite series SmartRack 2-post open frame rack
|
| Catalog Number |
SR2POST25
|
| UPC |
037332143143
|
| Product Length/Depth |
13.5 in
|
| Product Height |
49.01 in
|
| Product Width |
20.3 in
|
| Product Weight |
23 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
2-Post open frame rack
|
| Product Highlights |
Toolless button holes to accept PDUs or cable managers
Black aluminum with 12-24 threaded and numbered mounting holes 25U 2-post open frame rack |
| Features |
Flex Center
|
| Color |
Black
|
| Rack Height |
25U
|
| Rack Depth |
Extra deep
|
| Mounting rails |
12-24 threaded and numbered mounting positions
|