Download document () of 20

SR42SIDE

SmartRack Side Panel with Key-Locking Latches for Tripp Lite 42U Server Rack Cabinet, 1 Panel

General specifications

Product Name
Eaton Tripp Lite series SmartRack side panel
Catalog Number
SR42SIDE
UPC
037332147400
Product Length/Depth
0.75 in
Product Height
38 in
Product Width
32.5 in
Product Weight
19.5 lb
Compliances
RoHS
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory/spare part type
Side panel
Product Highlights
Pre-installed latches lock securely with included keys to protect equipment from theft
Ideal as replacement panel or for expansion rack cabinets
Made from heavy-duty steel engineered to stand up to busy IT environments
Designed for use with 42 in. (1050 mm) depth, 42U rack enclosures
Fits models based on the SR42UB frame design, including SR42UBEXP and SR42UBWD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton