Knowledge Search
Download document () of 20

SRCLOSETINTAKE

Network Closet Through-Wall Air Duct, Built-in Filter, Black

General specifications

Product Name
Eaton Tripp Lite series SmartRack closet cooling
Catalog Number
SRCLOSETINTAKE
UPC
037332240668
Product Length/Depth
20.4 in
Product Height
10.8 in
Product Width
15.9 in
Product Weight
16.98 lb
Compliances
EIA-310-E
RoHS
Product Type
Closet cooling

Features

Product Highlights
Supplies fresh filtered air and circulates it in a small confined area to cool equipment
Includes template for mounting between wall studs in your wiring closet
Replaceable air filter helps keep dust away from your rack-mount components

Cooling specifications

Cooling Type
Passive

Physical specifications

Package Contents
SRCLOSETINTAKE Wiring Closet Filtered Intake Vent
Mounting template
Mounting hardware
Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.