Knowledge Search
Download document () of 20

SRFAN3UDCTEMP

3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD

  • Pre-installed extra-quiet 4 in. 12VDC fans push cool air through the rack
  • Cools rack equipment to boost system performance and avoid costly downtime
  • Front-panel LCD displays rack temperature in Fahrenheit or Celsius
  • Mounts easily into 3U of space in your EIA-standard 19 in. rack enclosure
  • Included temperature sensor identifies hot spots within the rack up to 6-ft. (1.83 m) away

General specifications

Product Name
Eaton Tripp Lite series SmartRack blanking panel
Catalog Number
SRFAN3UDCTEMP
UPC
037332240637
Product Length/Depth
2.62 in
Product Height
5.22 in
Product Width
18.87 in
Product Weight
5.11 lb
Compliances
RoHS
Global Catalog
SRFAN3UDCTEMP
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.