Download document () of 20

SRLCRNSPPT

Cable Runway Corner Bracket Kit for 12 in. and 18 in. Ladder Runway, Straight - Hardware Included

General specifications

Product Name
Eaton Tripp Lite series cable runway
Catalog Number
SRLCRNSPPT
UPC
037332214607
Product Length/Depth
1.5 in
Product Height
15.35 in
Product Width
15.35 in
Product Weight
2.26 lb
Compliances
RoHS
Product Type
Cable runway

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Cable Jacket Color
Black
System Requirements
Compatible with 12 in. (305 mm) and 18 in. (457 mm) straight ladder sections, including SRCABLELADDER and SRCABLELADDER18
Product Highlights
Securely connects cable management ladders outside an enclosure or open frame rack
Allows you more flexibility in routing custom cable management schemes
Compatible with both 12 in. (305 mm) and 18 in. (457 mm) straight ladder sections
Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
Includes all necessary mounting and installation hardware for immediate use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton