Download document () of 20

SRLRADIUS18

Cable Runway Radius Drop for 18 in. Straight & 90-Degree Ladder Sections - Hardware Included

General specifications

Product Name
Eaton Tripp Lite series cable runway
Catalog Number
SRLRADIUS18
UPC
037332214546
Product Length/Depth
5.12 in
Product Height
3.05 in
Product Width
16.85 in
Product Weight
2.48 lb
Compliances
RoHS
Product Type
Cable runway

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Black
System Requirements
Compatible with 18 in. straight and 90-degree-bend ladder sections, including SRCABLELADDER18 and SRL90BEND18
Product Highlights
3 integrated posts and toolless installation for easy, reliable cable management
Compatible with 18 in. straight and 90-degree-bend ladder sections
Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
Includes necessary mounting and installation hardware for immediate use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton