SmartRack 2U Cantilever Double-sided Fixed Shelf (60 lbs / 27.2 kgs capacity each side; 36 in./914 mm Deep)
| Product Name |
Eaton Tripp Lite series SmartRack shelf
|
| Catalog Number |
SRSHELF2PX2
|
| UPC |
037332184061
|
| Product Length/Depth |
20 in
|
| Product Height |
5.2 in
|
| Product Width |
21.7 in
|
| Product Weight |
4.65 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Rack shelves
|
| Product Highlights |
Double sided, Fixed Shelf, 2U Cantilever Mount. Required mounting hardware included
2- or 4-post rack compatible 18-inch shelf depth on each side Double sided, Cantilever Shelf supports extra deep equipment Cold rolled steel with black finish |
Support from Eaton