Download document () of 20

SRW26USG

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRW26USG
UPC
037332187390
Product Length/Depth
21.6 in
Product Height
49.7 in
Product Width
23.6 in
Product Weight
125 lb
Compliances
RoHS
EIA-310-E
Certifications
IEC 60297-3
CSA Std. C22.2
UL 60950-1
Global Catalog
SRW26USG
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Front door material
Acrylic RH
Load capacity (static)
250 lb
Mounting level
Swing frame
Package contents
  • SRW26USG SmartRack 26U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet
  • (48) M6 screws
  • (48) M6 cage nuts
  • (48) M6 washers
  • (48) 12-24 screws
  • (2) Keys
  • Owner’s manual
Rack Depth
Shallow
Product Highlights
Locking steel cabinet vented at sides, top and bottom
Front door includes shatter-resistant clear acrylic window
Swings away from wall on hinge for back-door easy access
Maximum load capacity of 250 lbs (113.4 kgs)
Secures 26U of 19 in. rack equipment up to 20.5 in. deep
Rack Height
26U
Cable Access Hole Measurement
9.812 x 2.35 (l x w)
Maximum Device Depth
20.5 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
9.812 x 2.35 (l x w)
Factory Preset Rack Depth
11.42 in
Minimum Device Depth
3 in
Grounding Details
Front and Back door frames
Weight Capacity stationary
250 Pound
Module Rack Type
Half-height enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.