Wire Mesh Cable Tray - 450 x 100 x 1500 mm (18 in. x 4 in. x 5 ft.), 2-Pack
| Product Name |
Eaton Tripp Lite series wire mesh cable tray
|
| Catalog Number |
SRWB18410X2STR
|
| UPC |
037332261243
|
| Product Length/Depth |
61.02 in
|
| Product Height |
4.33 in
|
| Product Width |
18.5 in
|
| Product Weight |
22.3 lb
|
| Compliances |
RoHS
|
| Product Type |
Wire mesh cable tray
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Type |
Cable Tray
|
| Cable Jacket Color |
Black
|
| System Requirements |
SRWB Coupler
|
| Product Highlights |
2 spans of wire basket in 5 ft. lengths with included hardware to create a 10 ft. span
Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center Smooth, rounded wire construction prevents cable fraying due to sharp ends Large mesh size allows convenient cable routing through the open spaces Ideal for organizing cable in data centers, network closets and industrial areas |
| Cable Management System Component Type |
|
Support from Eaton