Knowledge Search
Download document () of 20

SRWO8UBRKTSHELF

8U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged

  • Ideal for home office or small business with no floor space for full-size rack cabinet
  • Steel construction with smooth laser-cut edges that won't damage cable jackets
  • Supports universal mounting for left- or right-hinging to allow easy cable access
  • Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
  • Included shelf holds non-rack items like routers and tower UPS systems

General specifications

Product Name
Eaton Tripp Lite series SmartRack wallmount rack shelf
Catalog Number
SRWO8UBRKTSHELF
UPC
037332262967
Product Length/Depth
15 in
Product Height
17.68 in
Product Width
19.86 in
Product Weight
26.93 lb
Compliances
EIA-310-E
REACH
RoHS
Certifications
IEC 60297-3
Global Catalog
SRWO8UBRKTSHELF
Product Type
Wallmount rack shelf

Physical specifications

Color
Black
Rack Height
8U
Rack Depth
Shallow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.