Download document () of 20

SRXFANWM

Wall-Mount Roof Fan Kit - Dual 230V High-Performance Fans, 210 CFM, 3 ft. (0.91 m) Cord, C14 Input

General specifications

Product Name
Eaton Tripp Lite series SmartRack fan
Catalog Number
SRXFANWM
UPC
037332243195
Product Length/Depth
1.61 in
Product Height
5.2 in
Product Width
5.2 in
Product Weight
3.9 lb
Compliances
EIA-310-E
RoHS
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory/spare part type
Fan kit
Cooling Type
Passive
System Requirements
SRW6U, SRW9U, SRW10US, SR12UB, SRW12U, SRW12US, SRW12US33, SRW12USG, SRW18US, SRW26US and other SmartRack enclosures that specify the use of this accessory
Input Nominal Voltage
230 VAC
Product Highlights
Cools rack equipment to boost system performance and avoid costly downtime
High-performance 5 in. 230V fans draw warm air up through rack at 210 CFM
50 dB sound rating ensures quiet operation—about as loud as your refrigerator
Includes hardware for mounting inside or outside standard 19 in. rack cabinets
3-ft. (0.91 m) power cord with C14 input connects to conveniently located AC outlet
Cord Length
3 ft
Input Plug Features
C14
Input Nominal Voltage Description
230V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton