Download document () of 20

SU5000XFMRT2U20

3000VA 3000W Step-Down Isolation Transformer - 5-15/20R & L6-20R Outlets, 208V to 120V, 60 Hz, 2U

  • 10 ft. power cord with L6-20P input plug connects to compatible AC source
  • NEMA L6-20R 208V pass-through outlet accepts one high-voltage component
  • Resettable circuit breakers protect connected equipment from hazardous overloads
  • 12 NEMA 5-15/20R 120V outlets for connecting components with 5-15P or 5-20P plugs
  • Converts 208V AC input into 120V output for powering low-voltage equipment
  • 10-ft. (3.05 m) power cord with L6-20P input plug connects to compatible AC source

General specifications

Product Name
Eaton Tripp Lite series SmartOnline transformer
Catalog Number
SU5000XFMRT2U20
UPC
037332139689
Product Length/Depth
23.7 in
Product Height
8.6 in
Product Width
20.16 in
Product Weight
63.01 lb
Compliances
RoHS
Global Catalog
SU5000XFMRT2U20
Product Type
Accessory

Electrical output

Receptacle
  • 5-15/20R
  • L6-20R
Output nominal voltage
120/208V default (120/240, 100/200, 110/220, 115/230, 127/220V)
Electric current - max
16

Electrical input

Input connection
NEMA L6-20P
Input nominal voltage
208 VAC

Environmental

Relative humidity
0-95% non-condensing

Additional specifications

Package contents
  • SU5000XFMRT2U20 SmartOnline Step-Down Isolation Transformer
  • Rack-mounting hardware
  • Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.