Download document () of 20

SUPER7B

Protect It! 7-Outlet Surge Protector, 7 ft. Cord with Right-Angle Plug, 2160 Joules, Diagnostic LEDs, Black Housing

  • 2160-joule surge protection rating
  • 7 NEMA 5-15R outlets, including 3 for bulky transformers
  • 7 ft. AC power cord with right-angle NEMA 5-15P plug
  • Filters out threatening EMI/RFI line noise
  • 15A resettable circuit breaker foils dangerous overloads

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
SUPER7B
UPC
037332175168
Product Length/Depth
10.3 in
Product Height
1.54 in
Product Width
2.72 in
Product Weight
1.3 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
NOM
CSA Std. C22.2
UL 1449
UL 497A
CSA C22.2.
Global Catalog
SUPER7B
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Two position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 20 dB
Input Plug Features
Right Angle (36D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 70 mm; Distance between slot height = 24 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330 L-G, 400 L-N, 400 N-G
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
7 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 5, plus 2 side mounted outlets
Outlet Spacing
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Outlets Measurement (Center to Center)
Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
SUPER7B Protect It! 7-Outlet Surge Protector, Black Housing
Owner’s manual
SUPER7B Protect It 7-Outlet Surge Protector, Black Housing
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
UL Certified
Automatic Shut-Off
Diagnostic LED(s)
Right-Angle Plug
Plug Color
White
Blue
AC Suppression Joule Rating
2160
AC Suppression Response Time
< 1 ns
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
144000
Operating Humidity Range
10% to 90% RH
Total outlets
7

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.