Download document () of 20

TLM526USBB

5-Outlet Surge Protector with 2 USB Ports (3.4A Shared) - 6 ft. (1.83 m) Cord, 450 Joules, Metal Housing

  • Durable metal housing designed to stand up in harsh environments, such as warehouses
  • 2 USB ports share 3.4A for fast charging of phones, tablets and other mobile devices
  • 5 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • 450 joules protect your valuable electronics against dangerous surges and spikes
  • 6-ft. (1.83 m) cord with NEMA 5-15P plug allows flexibility in placing devices away from AC outlet

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM526USBB
UPC
037332223470
Product Length/Depth
1.75 in
Product Height
11.38 in
Product Width
1.87 in
Product Weight
1.29 lb
Compliances
FCC Part 68
RoHS
Certifications
NOM
UL 1449
UL Listed
CSA Std. C22.2
cUL Listed
Global Catalog
TLM526USBB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Watts
17
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
800
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 5 outlets
Material
Metal
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLM526USBB Protect It! 5-Outlet Surge Protector, Black Metal Housing
TLM526USBB Protect It 5-Outlet Surge Protector, Black Metal Housing
Charging Ports / Amps
3.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Right-Angle Outlets
USB Charging
Metal Case
UL Certified
Charging Port Type
USB A (FEMALE)
Plug Color
Blue
White
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
450
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.4A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
20% to 85% RH
Total outlets
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.