Download document () of 20

U022-010-R

USB 2.0 A to B Cable (M/M), 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U022-010-R
UPC
037332116529
Product Length/Depth
1.6 in
Product Height
6.1 in
Product Width
5.4 in
Product Weight
0.44 lb
Compliances
RoHS
FCC Compliant
REACH
CE Marked
Global Catalog
U022-010-R
Product Type
Cable

Product specifications

Amperage Rating
2A
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Gold
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications.
Gold-plated connectors provide superior conductivity
Comes in retail packaging
Meets or exceeds USB 2.0 specifications
Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28AWG data lines, and 24AWG power lines.
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Data Transfer Rate
480 Mbps
Cable Length
9 - 14ft (2 - 4M)
Cable Outer Diameter (OD)
5.0mm
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
10W (5V/2A)
Total Charging Watts
10 W
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-A
USB B (male)
USB A (male)

Export product specification