Download document () of 20
To be discontinued

U040-000-MIC-F

USB 2.0 Adapter - USB-C to USB Micro-B (M/F)

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U040-000-MIC-F
UPC
037332205032
Product Length/Depth
0.98 in
Product Height
0.24 in
Product Width
0.4 in
Product Weight
0.0001 lb
Compliances
RoHS
REACH
CE Marked
Certifications
EN 5035
Product Type
USB adapter

Product specifications

Relative Humidity
5% to 95% RH, Non-Condensing
Color
Gray
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Backward compatible with previous USB generations
Supports data transfer speeds up to 480 Mbps
Gold-plated contacts for maximum conductivity and minimum data loss
Reversible USB-C plug provides fumble-free connection
SideA Connector1
USB C (MALE)
SideB Connector1
MICRO-USB B (FEMALE)
Operating Temperature
-4° to 158°F (-20° to 70°C)
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
MICRO-USB B (FEMALE)
Technology

USB 2.0 (High Speed)
Number of Ports
1
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.