Download document () of 20

U223-010-INT

10-Port USB Hub with Power Supply and International Plug Adapters

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U223-010-INT
UPC
037332269713
Product Length/Depth
0.629 in
Product Height
8.712 in
Product Width
1.311 in
Product Weight
0.189 lb
Compliances
CE Marked
FCC Compliant
WEEE Directive
RoHS
REACH
Certifications
NOM
Product Type
Hub

Product specifications

Type
Hub
AC Power Adapter Plug(s)
NEMA 1-15P North America
CEE 7/16 Schuko
AS/NZS 3112 Australia
BS 1363 UK
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-Condensing
Color
Black
Input Plug Type
NEMA 1-15P
Schuko
AS/NZS 3112
BS1363
Material
ABS
USB Hub Ports
Yes
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
International plug adapters allow connection to AC power all over the world
Compatible with most recent Windows and macOS versions
Blue LED indicates the hub is receiving power from the included supply
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
Plug-and-play operation with no software required for easy, immediate installation
Packaging Type
Box
Plug Color
White
Blue
External Power Supply Certifications
BSMI
CE
DOE
CCC
RoHS
TUV
GS
WEEE
UL
C-Tick
Power Source Type
AC Adapter
SideA Connector1
USB MINI-B 5-PIN (FEMALE)
SideB Connector1
USB A (FEMALE)
Data Ports
USB A (FEMALE)
Dc Barrel Plug
OD: 3.5 x 1.35 x 8 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Technology
USB 2.0 (High Speed)
Features
Flex Center
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 5V, 4A, 5 ft.
AC Power Adapter Cord Length
5 ft
Number of Ports
10
Number of USB Hub Ports
10
Storage Temperature Range
14° to 176°F (-10° to 80°C)

Export product specification