Download document () of 20
To be discontinued

U225-004-R

4-Port USB 2.0 Hub

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U225-004-R
UPC
037332116505
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.24 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
FCC Class B
Certifications
RETIE
CSA certified
NOM
UL 1778
Product Type
Hub

Product specifications

Type
Hub
Relative Humidity
5% to 90% RH, Non-Condensing
Color
Silver
Black
Material
PVC
USB Hub Ports
Yes
Product Features
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Supports Hi-Speed data transfer rates up to 480 Mbps
Meets or Exceeds USB 2.0 Specifications
Supports USB 2.0 spec up to 500mA per port
Includes 4ft USB 2.0 Computer to Hub cable
Hot Pluggable
Packaging Type
Clamshell
Plug Color
White
Blue
Power Source Type
USB
SideA Connector1
USB MINI-B 5-PIN (FEMALE)
SideB Connector1
USB A (FEMALE)
Data Ports
USB-A - USB 2.0
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Technology
USB 2.0 (High Speed)
Features
Flex Center
Number of Ports
4
Number of USB Hub Ports
4
Storage Temperature Range
14° to 131°F (-10° to 55°C)
BTUs
51.2 BTU/Hr
Over Current Protection
Yes
Data Ports Details
USB-A - USB 2.0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.