Download document () of 20

U237-001

Virtual 7.1-Channel USB External Sound Card

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
U237-001
UPC
037332192745
Product Length/Depth
4.2 in
Product Height
5.8 in
Product Width
2.17 in
Product Weight
0.001 lb
Compliances
RoHS
WEEE Directive
REACH
FCC Compliant
CE Marked
Product Type
Audio adapter

Product specifications

Audio Specification
7.1 Channel Surround Sound
Relative Humidity
5% to 90% RH, Non-Condensing
Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Customizable audio settings via included CD software
Plug and play—no external power supply required
Supports 3D and virtual 7.1-channel surround sound
Compatible with Windows, Mac and Linux
LEDs indicate status, activity and speaker/microphone mute
SideA Connector1
USB A (MALE)
SideB Connector1
3.5MM (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 131°F (-10° to 55°C)
SideB Connector3
3.5MM (FEMALE)
Technology


USB 2.0 (High Speed)
Stereo Audio
Cable Length
Up to 4ft (up to 1M)
Number of Ports
2
Power Consumption (Watts)
0.5 W
BTUs
1.7 BTU/Hr
LED Indicators
Red (Speaker/Mic Mute), Green (Active)
Material
PVC
Connector
HDMI
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.