1-Port Isolator Hospital-Grade USB Wall Charger, UL 60601-1 for Patient Care Areas, USB-A, 2.5A
| Product Name |
Eaton Tripp Lite series wall charger
|
| Catalog Number |
U280-001-W2-HG
|
| UPC |
037332200716
|
| Product Length/Depth |
1.24 in
|
| Product Height |
1.16 in
|
| Product Width |
2.8 in
|
| Product Weight |
0.15 lb
|
| Compliances |
RoHS
WEEE Directive |
| Certifications |
CSA certified
UL Listed 2MOPP |
| Global Catalog |
U280-001-W2-HG
|
| Product Type |
Wall charger
|
| Type |
Wall Charger
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.3A
|
| AC Power Adapter Output Specs (V / A) |
5.2V / 2.5A
|
| Charging Ports Details |
USB-A: 5V 2.5A (12.5W)
|
| Number of Charging Ports |
1
|
| Total Charging Amps |
2.5A
|
| Total Charging Watts |
12.5
|
| Power Consumption Detail |
13.07 @ Rated Load
|
| Power Consumption |
13.07 W
|
| Number of Ports |
1
|
| Operating Elevation |
0-10000 ft. (0-3000 m)
|
| BTUs |
44.61 @ Rated Load
|
| ESD Protection |
8 kV Contact/20kV Air Discharge
|
| Overload Protection |
Yes
|
| Input Connection Type |
NEMA 1-15P
|
| Input Current |
0.3A
|
| Input Frequency |
50 / 60 Hz
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
-40° to 176°F (-40° to 80°C)
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
0-95% non-condensing
|
| Color |
White
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Voltage Compatibility (VDC) |
5.2
|
| Material |
Plastic, 94V0 PVC
|
| Charging Ports / Amps |
3A / 2A / 1.5A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
230 VAC
120 VAC |
| Product Features |
Overcurrent Protection
NEMA 1-15P Overvoltage Protection |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB A (FEMALE)
|
| External Power Supply Certifications |
FCC
RoHS ETL CSA |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Amazon Kindle
Phone Tablet |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |