Dual-Port USB Car Charger with 39W Charging - USB-C (27W) PD 3.0, USB-A (12W), Black
| Product Name |
Eaton Tripp Lite series car charger
|
| Catalog Number |
U280-C02-39W-1B
|
| UPC |
037332254085
|
| Product Length/Depth |
1.28 in
|
| Product Height |
0.77 in
|
| Product Width |
1.99 in
|
| Product Weight |
0.057 lb
|
| Compliances |
RoHS
FCC Compliant CE Marked REACH |
| Global Catalog |
U280-C02-39W-1B
|
| Product Type |
Car charger
|
| Type |
Car Charger
|
| Charging Ports Details |
USB-C: 5V 3A (15W) or 9V 3A (27W) , PD 3.0
USB-A: 5V 2.4A (12W)
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
5.4A
|
| Total Charging Watts |
39
|
| Number of Ports |
2
|
| Output Capacity |
39 W
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
Power Delivery 3.0
|
| Input Connection Type |
Automatic Vehicle Cigarette Lighter
|
| LED Indicators |
Green (Power)
|
| Operating Temperature Range |
32° to 86°F (0° to 30°C)
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Operating Humidity Range |
30% to 90% RH
|
| Storage Humidity Range |
10% to 90% RH
|
| Color |
Black
|
| Input Plug Type |
Car auxiliary power outlet
|
| Material |
ABS, PVC
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
2.4A
3A |
| Charging Method |
USB
|
| Input Nominal Voltage |
12 VDC
|
| Product Features |
Overcurrent Protection
Overvoltage Protection USB Charging Automatic Vehicle Cigarette Lighter |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
USB A (FEMALE) |
| Packaging Type |
Polybag
|
| SideA Connector1 |
Car Cigarette Lighter
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector2 |
USB C (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Amazon Kindle
Laptop Chromebook Tablet Phone |
| Technology |
USB
|
| USB Power Delivery (PD) Charging Specification |
3
|