Download document () of 20

U280-C02-S-QC3

Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology

  • Auto-sensing port provides power output up to 5V 2.4A
  • Qualcomm Quick Charge 3.0 Class A 5/9/12V technology
  • Works with any standard 12V DC vehicle power outlet
  • Compatible with Apple, Android and other platforms
  • Ideal for cell phones, tablets, e-readers and MP3 players
  • Quick Charge 3.0 charges up to four times faster than conventional USB charging

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-C02-S-QC3
UPC
037332197399
Product Length/Depth
0.5 in
Product Height
5.91 in
Product Width
3.94 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
U280-C02-S-QC3
Product Type
Car charger

Product specifications

Type
Car Charger
Charging Ports Details
USB-A: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Number of Charging Ports
2
Total Charging Amps
3.5A
Total Charging Watts
30
Number of Ports
2
Overload Protection
Yes
Charging Method Detail
Quick Charge 3.0
Operating Temperature Range
32° to 104°F (0° to 40°C)
Quick Charge Compliant
3
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH, Non-Condensing
Storage Humidity Range
10% to 90% RH, Non-Condensing
Color
White
Input Plug Type
Car auxiliary power outlet
Charging Ports / Amps
2.4A
3A / 2A / 1.5A
Charging Method
USB
Input Nominal Voltage
12 VDC
Product Features
Overvoltage Protection
Overcurrent Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB A (FEMALE)
SideA Connector1
Car Cigarette Lighter
SideB Connector1
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Device Compatibility
Amazon Kindle
Phone
Tablet

Export product specification