3-Port USB Car Charger, 36W Max - USB-C PD 3.0 Up to 18W, 2 USB-A QC 3.0 Up to 36W
| Product Name |
Eaton Tripp Lite series car charger
|
| Catalog Number |
U280-C03-36W-1B
|
| UPC |
037332254047
|
| Product Length/Depth |
2.22 in
|
| Product Height |
1.43 in
|
| Product Width |
1.21 in
|
| Product Weight |
0.001 lb
|
| Compliances |
FCC Compliant
CE Marked RoHS REACH |
| Global Catalog |
U280-C03-36W-1B
|
| Product Type |
Car charger
|
| Type |
Car Charger
|
| Charging Ports Details |
USB-C: 18W PD 3.0
USB-A: 18W QC 3.0
|
| Number of Charging Ports |
3
|
| Total Charging Amps |
4A
|
| Total Charging Watts |
36
|
| Number of Ports |
3
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
USB-C: Power Delivery 3.0; USB-A: QC3
|
| Input Connection Type |
12V Vehicle Lighter Port
|
| LED Indicators |
Yellow-Green (Power)
|
| Operating Temperature Range |
32° to 77°F (0° to 25°C)
|
| Quick Charge Compliant |
3
|
| Storage Temperature Range |
-40° to 176°F (-40° to 80°C)
|
| Operating Humidity Range |
20 to 90% RH
|
| Storage Humidity Range |
5 to 90% RH
|
| Color |
Black
|
| Input Plug Type |
Car auxiliary power outlet
|
| Material |
PCB, ABS
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
12 VDC
|
| Product Features |
12V Vehicle Lighter Port
Overcurrent Protection Overvoltage Protection USB Charging |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Polybag
|
| SideA Connector1 |
Car Cigarette Lighter
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector2 |
USB A (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
USB A (FEMALE) |
| Device Compatibility |
Phone
Tablet Amazon Kindle |
| USB Power Delivery (PD) Charging Specification |
3
|