Download document () of 20

U280-W02-A1C1

Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)

  • Auto-sensing USB-A port adjusts charging power level to your device up to 5V 2.4A
  • USB-C PD Charging port supports Quick Charge 2.0 Class A 5/9/12V technology
  • Maximum charging power output of 51W: 39W USB-C and 12W USB-A
  • Plug folds inward to protect it from damage and help the unit fit into a purse or bag
  • Ideal for charging smartphones, tablets, e-readers and MP3 players while traveling

General specifications

Product Name
Eaton Tripp Lite series multi-device charger
Catalog Number
U280-W02-A1C1
UPC
037332214416
Product Length/Depth
5.35 in
Product Height
1.46 in
Product Width
5.51 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
FCC Compliant
Certifications
UL Listed
Global Catalog
U280-W02-A1C1
Product Type
Multi-device charger

Product specifications

Type
Wall Charger
Charging Ports Details
USB-C: 39W USB-A: 5V 2.5A (12W)
Number of Charging Ports
2
Total Charging Amps
1.5A
Total Charging Watts
51
Number of Ports
2
Over Current Protection
Yes
Overload Protection
Yes
Charging Method Detail
Power Deliver 2.0; Quick Charge 2.0
Input Connection Type
NEMA 1-15P
Input Current
1.5A
Input Frequency
50 / 60 Hz
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
30 TO 90% RH, Non-Condensing
Storage Humidity Range
10 TO 90% RH, Non-Condensing
Color
Black
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
Plastic
Charging Ports / Amps
2.4A
3A / 2.6A
Charging Method
USB
Input Nominal Voltage
230 VAC
120 VAC
Product Features
Overvoltage Protection
NEMA 1-15P
Overcurrent Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
SideB Connector1
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB A (FEMALE)
USB C (FEMALE)
Device Compatibility
Laptop
Phone
Amazon Kindle
Chromebook
Tablet
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.