Download document () of 20

U324-003-KJ

USB 3.0 SuperSpeed Keystone Jack Type-A Extension Cable (M/F), 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U324-003-KJ
UPC
037332192424
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.12 lb
Compliances
RoHS
Global Catalog
U324-003-KJ
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Blue
Connector Style
Straight
Product Highlights
Data transfer rates up to 5 Gbps
Backward compatible with earlier USB generations
Twisted 28/24 data/power lines
Connects two USB-A devices, such as computers and flash drives
Data flows both directions simultaneously
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB 3.0 A (FEMALE)
Technology

USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A

Export product specification