Download document () of 20

U324-006-BK

USB 3.0 SuperSpeed Extension Cable (A M/F), Black, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U324-006-BK
UPC
037332183156
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Global Catalog
U324-006-BK
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.0 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
6-ft. SuperSpeed USB 3.0 A-A Extension Cable
10 times faster than USB 2.0, with transfer rates up to 5 Gbps
Contact Plating
Gold
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB 3.0 A (FEMALE)
Technology

USB 3.x
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
5.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A

Export product specification